chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
T18VP6URQ | TURCK - Your Global Automation Partner
Ultrasonic Sensor
T18VP6URQ
Order ID no. 3038511
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP
Design
Rectangular with thread
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PBT
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
600
Function
Opposed mode sensor
Construction size
M18 x 1
Key Features
Electrical connection
Connector
Output function
PNP
Max. range (mm)
600
In Stock
Price Group
F3
List Price
SEK 3,282.00
home
Turck-Shop
Sensors
Ultrasonic Sensors
T18VP6URQ
Item Total
SEK 3,282.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support