chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
S18UIAQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ultrasonic Sensor
S18UIAQ
Order ID no. 3002703
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
Analog output
Design
Tube
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
ABS/Polycarbonate
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
60
Max. range (mm)
300
Function
Proximity switch
Construction size
M18 x 1
Key Features
Electrical connection
Connector
Output function
Analog output
Max. range (mm)
300
In Stock
Price Group
F3
List Price
SEK 4,902.00
home
Turck-Shop
Sensors
Ultrasonic Sensors
S18UIAQ
Item Total
SEK 4,902.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support