chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
RU130U-M18E-2UP8X2T-H1151 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ultrasonic Sensor
RU130U-M18E-2UP8X2T-H1151
Order ID no. 1610018
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Design
Threaded barrel
Electrical connection
Connector
Switching element function
NO/NC
Output function
PNP
Housing material
Metal
Function
Proximity switch
Connector type
M12 × 1
Housing quality
CuZn
Construction size
M18 x 1
Detection type
contactless
Medium
liquids, Bulk goods
Measuring principle
Ultrasonic
Max. range (mm)
1300
Key Features
Electrical connection
Connector
Output function
PNP
Max. range (mm)
1300
In Stock
Price Group
D2
List Price
SEK 2,916.00
home
Turck-Shop
Sensors
Ultrasonic Sensors
RU130U-M18E-2UP8X2T-H1151
Item Total
SEK 2,916.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support