chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
RU100U-EMT18E-LI8X2-H1151 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ultrasonic Sensor
RU100U-EMT18E-LI8X2-H1151
Order ID no. 100003035
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
Analog output
Design
Threaded barrel
Medium
liquids, Bulk goods
Detection type
contactless
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Ambient temperature min. (°C)
-5
Ambient temperature max. (°C)
50
Max. range (mm)
1000
Measuring principle
Ultrasonic
Function
Proximity switch
Construction size
M18 x 1
Key Features
Electrical connection
Connector
Output function
Analog output
Max. range (mm)
1000
In Stock
Price Group
D2
List Price
SEK 3,159.00
home
Turck-Shop
Sensors
Ultrasonic Sensors
RU100U-EMT18E-LI8X2-H1151
Item Total
SEK 3,159.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support