chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
TP-206A-CF-H1141-L450 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Temperature Detection
TP-206A-CF-H1141-L450
Order ID no. 9910610
home
Home
Loading...
Technical Data
Protection class
IP67
Approvals
cULus
Design
Temperature probe
Process connection
For compression fittings, thermowell or direct mounting
Immersion depth L (mm)
450
Detection type
medium contact
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
120
Mounting conditions
Immersion sensor
Measuring range
-50…500 °C
Electrical output
Resistance
Key Features
Electrical output
Resistance
Process connection
For compression fittings, thermowell or direct mounting
Measuring range
-50…500 °C
In Stock
List Price
SEK 775.00
home
Turck-Shop
Sensors
Temperature Sensors
TP-206A-CF-H1141-L450
Item Total
SEK 775.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support