chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
M18TIP6EQ | TURCK - Your Global Automation Partner
Temperature sensor
M18TIP6EQ
Order ID no. 3078465
In Stock
Price Group
F3
List Price
SEK 6,156.00
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP/Analog output
Design
Tube
Process connection
M18 × 1
Detection type
contactless
Communication protocol
1-wire-serial
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
Stainless steel
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Function
Proximity switch
Operating voltage
DC
Measuring range
0…300 °C
Electrical output
Current output (3-wire)
Key Features
Communication protocol
1-wire-serial
Electrical output
Current output (3-wire)
Process connection
M18 × 1
Measuring range
0…300 °C
home
Turck-Shop
Sensors
Temperature Sensors
M18TIP6EQ
Item Total
SEK 6,156.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support