chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
M18TUP6E | TURCK - Your Global Automation Partner
Temperature sensor
M18TUP6E
Order ID no. 3074918
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP/Analog output
Cable length (m)
2
Cable color
Black
Design
Tube
Process connection
M18 × 1
Detection type
contactless
Communication protocol
1-wire-serial
Electrical connection
Cable
Housing material
Metal
Housing quality
Stainless steel
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Function
Proximity switch
Operating voltage
DC
Measuring range
0…300 °C
Electrical output
Voltage output (3-wire)
Key Features
Communication protocol
1-wire-serial
Electrical output
Voltage output (3-wire)
Process connection
M18 × 1
Measuring range
0…300 °C
In Stock
List Price
SEK 6,035.00
home
Turck-Shop
Sensors
Temperature Sensors
M18TUP6E
Item Total
SEK 6,035.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support