chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TTM-203A-CF-LIUPN-H1140-L200 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Temperature Detection
TTM-203A-CF-LIUPN-H1140-L200
Order ID no. 100046638
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO/NC programmable
Output function
PNP/NPN
Approvals
cULus
Design
Without display (integrated probe)
Process connection
For compression fittings, thermowell or direct mounting
Immersion depth L (mm)
200
Detection type
medium contact
Communication protocol
IO-Link
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
80
Mounting conditions
Immersion sensor
Operating voltage
DC
Measuring range
-70…500 °C
Electrical output
Current output (2-wire), Switching output
Key Features
Communication protocol
IO-Link
Electrical output
Current output (2-wire), Switching output
Process connection
For compression fittings, thermowell or direct mounting
Measuring range
-70…500 °C
home
Turck-Shop
Sensors
Temperature Sensors
TTM-203A-CF-LIUPN-H1140-L200
In Stock
List Price
SEK 1,578.00
Item Total
SEK 1,578.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support