chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
TTMS-103A-G1/8-LI6-H1140-L013 40/85°C | TURCK - Your Global Automation Partner
Temperature Detection
TTMS-103A-G1/8-LI6-H1140-L013 40/85°C
Order ID no. 100044776
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
Analog output
Design
Without display (integrated probe)
Process connection
G 1/8'' male thread
Immersion depth L (mm)
13
Detection type
medium contact
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
80
Mounting conditions
Immersion sensor
Operating voltage
DC
Measuring range
40…85 °C
Electrical output
Current output (2-wire)
Key Features
Electrical output
Current output (2-wire)
Process connection
G 1/8'' male thread
Measuring range
40…85 °C
In Stock
List Price
SEK 2,120.00
home
Turck-Shop
Sensors
Temperature Sensors
TTMS-103A-G1/8-LI6-H1140-L013 40/85°C
Item Total
SEK 2,120.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support