chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
TTMS-206TA-G1/2-LI6-H1140-L1950-50/150 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Temperature Detection
TTMS-206TA-G1/2-LI6-H1140-L1950-50/150
Order ID no. 100019842
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
Analog output
Design
Without display (integrated probe)
Process connection
G 1/2″ male thread
Detection type
medium contact
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
80
Mounting conditions
Immersion sensor
Operating voltage
DC
Measuring range
-50…150 °C
Electrical output
Current output (2-wire)
Key Features
Electrical output
Current output (2-wire)
Process connection
G 1/2″ male thread
Measuring range
-50…150 °C
In Stock
List Price
SEK 2,812.00
home
Turck-Shop
Sensors
Temperature Sensors
TTMS-206TA-G1/2-LI6-H1140-L1950-50/150
Item Total
SEK 2,812.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support