chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
TP-206KK1-CF-H1141-L100 | TURCK - Your Global Automation Partner
Temperature Detection
TP-206KK1-CF-H1141-L100
Order ID no. 100017085
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
2-wire
Design
Temperature probe
Process connection
For compression fittings, thermowell or direct mounting
Immersion depth L (mm)
100
Detection type
medium contact
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal/plastic
Housing quality
Inconel 600/Nylon
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
85
Mounting conditions
Immersion sensor
Measuring range
-40…1100 °C
Electrical output
Voltage
Accessory type
Extension Cable
Key Features
Electrical output
Voltage
Process connection
For compression fittings, thermowell or direct mounting
Measuring range
-40…1100 °C
In Stock
Price Group
D2
List Price
SEK 287.00
home
Turck-Shop
Sensors
Temperature Sensors
TP-206KK1-CF-H1141-L100
Item Total
SEK 287.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support