chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
T30R-1515-CKIQ | TURCK - Your Global Automation Partner
Radar Sensor
T30R-1515-CKIQ
Order ID no. 3813347
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO/NC programmable
Output function
PNP/NPN, analog output
Approvals
CE, UKCA, UL Listed
Design
Rectangular with thread
Communication protocol
IO-Link
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PBT
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
65
Max. range (mm)
6000
Function
Proximity switch
Operating voltage
DC
Antenna connection
Internal, planar
Construction size
52.9 x 40.6 x 63.8 mm
Key Features
Electrical connection
Connector
Output function
PNP/NPN, analog output
Max. range (mm)
6000
In Stock
Price Group
F3
List Price
SEK 8,028.00
home
Turck-Shop
Sensors
Radar Sensors
T30R-1515-CKIQ
Item Total
SEK 8,028.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support