chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
T30R-4545-KDQ | TURCK - Your Global Automation Partner
Radar Sensor
T30R-4545-KDQ
Order ID no. 3808910
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
65
Design
Rectangular with thread
Electrical connection
Connector
Operating voltage
DC
Switching element function
NO/NC programmable
Output function
PNP/NPN
Housing material
Plastic
Function
Proximity switch
Antenna connection
Internal, planar
Communication protocol
IO-Link
Connector type
M12 × 1
Housing quality
PBT
Approvals
CE, UKCA, UL Listed
Construction size
52.9 x 40.6 x 63.8 mm
Max. range (mm)
10000
Key Features
Electrical connection
Connector
Output function
PNP/NPN
Max. range (mm)
10000
home
Turck-Shop
Sensors
Radar Sensors
T30R-4545-KDQ
In Stock
Price Group
F3
List Price
SEK 7,766.00
Item Total
SEK 7,766.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support