chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
Q240RA-EU-AF2Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Radar Sensor
Q240RA-EU-AF2Q
Order ID no. 3092481
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO/NC programmable
Output function
PNP/NPN
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
65
Max. range (mm)
40000
Beam angle
11° x 13°
Function
Proximity switch
Operating voltage
DC
Antenna connection
Internal, planar
Construction size
55 x 158 x 186.9 mm
Key Features
Electrical connection
Connector
Output function
PNP/NPN
Beam angle
11° x 13°
Max. range (mm)
40000
In Stock
Price Group
F3
List Price
SEK 31,887.00
home
Turck-Shop
Sensors
Radar Sensors
Q240RA-EU-AF2Q
Item Total
SEK 31,887.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support