chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
Q120RA-EU-AF2 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Radar Sensor
Q120RA-EU-AF2
Order ID no. 3025374
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO/NC programmable
Output function
PNP/NPN
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
ABS/Polycarbonate
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
65
Max. range (mm)
40000
Beam angle
24° x 50°
Function
Proximity switch
Operating voltage
DC
Antenna connection
Internal, planar
Construction size
62 x 90.8 x 159.5 mm
Key Features
Electrical connection
Cable
Output function
PNP/NPN
Beam angle
24° x 50°
Max. range (mm)
40000
In Stock
List Price
SEK 36,100.00
home
Turck-Shop
Sensors
Radar Sensors
Q120RA-EU-AF2
Item Total
SEK 36,100.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support