chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
LRS510-10-69-2UPN8-H1141/EU | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Radar Sensor
LRS510-10-69-2UPN8-H1141/EU
Order ID no. 100048854
home
Home
Loading...
Technical Data
Protection class
IP67, IP69K
Switching element function
NO/NC programmable
Output function
PNP/NPN
Design
With display (integrated probe)
Process connection
G 1”
Medium
liquids, Bulk goods
Detection type
contactless
Communication protocol
IO-Link
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0, PEEK
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
65
Max. range (mm)
10000
Beam angle
6°
Measuring principle
Radar
Function
Radar scanner
Operating voltage
DC
Construction size
141.8 x 38 x 50.2 mm
Key Features
Electrical connection
Connector
Output function
PNP/NPN
Max. range (mm)
10000
Beam angle
6°
In Stock
Price Group
G1
List Price
SEK 11,855.00
home
Turck-Shop
Sensors
Radar Sensors
LRS510-10-69-2UPN8-H1141/EU
Item Total
SEK 11,855.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support