chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
PT750PSIG-1014-U1-DA91 | TURCK - Your Global Automation Partner
Pressure Transmitter
PT750PSIG-1014-U1-DA91
Order ID no. 6837144
In Stock
List Price
SEK 1,572.00
home
Home
Loading...
Technical Data
Protection class
IP65
Output function
Analog output voltage
Approvals
cULus
Design
Without display
Process connection
1/8”-27 NPT male thread
Electrical connection
Connector
Connector type
DIN EN 175301-803 Form A
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Media temperature min. (°C)
-40
Media temperature max. (°C)
125
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
85
Operating voltage
DC
Electrical output
Voltage output (3-wire)
Pressure type
Relative pressure
Material pressure transducer
Ceramic Al₂O₃
Pressure range
0…51.71 bar
Key Features
Electrical output
Voltage output (3-wire)
Process connection
1/8”-27 NPT male thread
Pressure range
0…51.71 bar
home
Turck-Shop
Sensors
Pressure Sensors
PT750PSIG-1014-U1-DA91
Item Total
SEK 1,572.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support