chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PT600R-2004-I2-H1143 | TURCK - Your Global Automation Partner
Pressure Transmitter
PT600R-2004-I2-H1143
Order ID no. 6836663
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
85
Design
Without display
Electrical connection
Connector
Operating voltage
DC
Output function
Analog output current
Housing material
Stainless-steel/Plastic
Connector type
M12 × 1
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Approvals
cULus
Process connection
G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
Media temperature min. (°C)
-40
Media temperature max. (°C)
135
Pressure type
Relative pressure
Electrical output
Current output (2-wire)
Material pressure transducer
Stainless steel 1.4435 (AISI 316L)
Pressure range
0…600 bar
Key Features
Electrical output
Current output (2-wire)
Process connection
G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
Pressure range
0…600 bar
In Stock
Price Group
J1
List Price
SEK 1,572.00
home
Turck-Shop
Sensors
Pressure Sensors
PT600R-2004-I2-H1143
Item Total
SEK 1,572.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support