chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
PT400R-2008-U1-H1143 | TURCK - Your Global Automation Partner
Pressure Transmitter
PT400R-2008-U1-H1143
Order ID no. 6836611
In Stock
List Price
SEK 1,572.00
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
Analog output voltage
Approvals
cULus
Design
Without display
Process connection
G 1/2” male thread, rear sealing and manometer (combi)
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Media temperature min. (°C)
-40
Media temperature max. (°C)
135
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
85
Operating voltage
DC
Electrical output
Voltage output (3-wire)
Pressure type
Relative pressure
Material pressure transducer
Stainless steel 1.4435 (AISI 316L)
Pressure range
0…400 bar
Key Features
Electrical output
Voltage output (3-wire)
Process connection
G 1/2” male thread, rear sealing and manometer (combi)
Pressure range
0…400 bar
home
Turck-Shop
Sensors
Pressure Sensors
PT400R-2008-U1-H1143
Item Total
SEK 1,572.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support