chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PS250R-504-LI2UPN8X-H1141/3GD | TURCK - Your Global Automation Partner
Pressure Sensor (Rotatable)
PS250R-504-LI2UPN8X-H1141/3GD
Order ID no. 6834014
home
Home
Loading...
Technical Data
Protection class
IP67, IP69K
Switching element function
NO/NC
Output function
PNP/NPN
Approvals
cULus
Design
With display
Process connection
G 1/4'' male thread
Communication protocol
IO-Link
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Stainless-steel/Plastic
Housing quality
1.4305 (AISI 303)
Media temperature min. (°C)
-40
Media temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Operating voltage
DC
Electrical output
Current output (3-wire), 2 × switching output
Pressure type
Relative pressure
Material pressure transducer
Ceramic Al₂O₃
Pressure range
0…250 bar
Key Features
Communication protocol
IO-Link
Electrical output
Current output (3-wire), 2 × switching output
Process connection
G 1/4'' male thread
Pressure range
0…250 bar
In Stock
Price Group
G1
List Price
SEK 6,220.00
home
Turck-Shop
Sensors
Pressure Sensors
PS250R-504-LI2UPN8X-H1141/3GD
Item Total
SEK 6,220.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support