chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PK10V-N14AL-2UP8X-V1141 | TURCK - Your Global Automation Partner
Pressure Sensor
PK10V-N14AL-2UP8X-V1141
Order ID no. 100042122
home
Home
Loading...
Technical Data
Protection class
IP65
Ambient temperature min. (°C)
-10
Ambient temperature max. (°C)
60
Design
With display
Electrical connection
Connector
Operating voltage
DC
Switching element function
NO/NC
Output function
PNP
Housing material
Aluminium
Connector type
M8 × 1
Housing quality
Al/PVC
Process connection
1/8″ NPT male thread
Media temperature min. (°C)
0
Media temperature max. (°C)
60
Pressure type
Relative pressure
Electrical output
2 × switching output
Material pressure transducer
Silicon
Pressure range
-1…10 bar
Key Features
Electrical output
2 × switching output
Process connection
1/8″ NPT male thread
Pressure range
-1…10 bar
In Stock
Price Group
G1
List Price
SEK 2,971.00
home
Turck-Shop
Sensors
Pressure Sensors
PK10V-N14AL-2UP8X-V1141
Item Total
SEK 2,971.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support