chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PT2.5A-1001-IOL-H1141 | TURCK - Your Global Automation Partner
Pressure Transmitter
PT2.5A-1001-IOL-H1141
Order ID no. 100031975
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
85
Design
Without display
Electrical connection
Connector
Operating voltage
DC
Switching element function
NO/NC
Output function
PNP/NPN
Housing material
Stainless-steel/Plastic
Communication protocol
IO-Link
Connector type
M12 × 1
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Approvals
cULus
Process connection
G 1/4” female thread (front sealing)
Media temperature min. (°C)
-40
Media temperature max. (°C)
125
Pressure type
Absolute pressure
Electrical output
2 × switching output
Material pressure transducer
Ceramic Al₂O₃
Pressure range
0…2.5 bar
Key Features
Communication protocol
IO-Link
Electrical output
2 × switching output
Process connection
G 1/4” female thread (front sealing)
Pressure range
0…2.5 bar
home
Turck-Shop
Sensors
Pressure Sensors
PT2.5A-1001-IOL-H1141
In Stock
Price Group
G1
List Price
SEK 1,829.00
Item Total
SEK 1,829.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support