chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
PT400R-2104-U6-H1141 | TURCK - Your Global Automation Partner
Pressure Transmitter
PT400R-2104-U6-H1141
Order ID no. 100031070
home
Home
Loading...
Technical Data
Protection class
IP69K
Output function
ratiom. 10…90%
Design
Without display
Process connection
G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Media temperature min. (°C)
-40
Media temperature max. (°C)
125
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
100
Operating voltage
DC
Electrical output
Voltage output (3-wire)
Pressure type
Relative pressure
Material pressure transducer
Stainless steel 1.4404 (AISI 316L)
Pressure range
0…400 bar
Key Features
Electrical output
Voltage output (3-wire)
Process connection
G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
Pressure range
0…400 bar
In Stock
List Price
SEK 4,292.00
home
Turck-Shop
Sensors
Pressure Sensors
PT400R-2104-U6-H1141
Item Total
SEK 4,292.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support