chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PT1V-1104-U1-H1141 | TURCK - Your Global Automation Partner
Pressure Transmitter
PT1V-1104-U1-H1141
Order ID no. 100028308
home
Home
Loading...
Technical Data
Protection class
IP69K
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
100
Design
Without display
Electrical connection
Connector
Operating voltage
DC
Output function
Analog output voltage
Housing material
Stainless-steel/Plastic
Connector type
M12 × 1
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Process connection
G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
Media temperature min. (°C)
-40
Media temperature max. (°C)
125
Pressure type
Relative pressure
Electrical output
Voltage output (3-wire)
Material pressure transducer
Ceramic Al₂O₃
Pressure range
-1…1 bar
Key Features
Electrical output
Voltage output (3-wire)
Process connection
G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
Pressure range
-1…1 bar
In Stock
Price Group
J1
List Price
SEK 1,663.00
home
Turck-Shop
Sensors
Pressure Sensors
PT1V-1104-U1-H1141
Item Total
SEK 1,663.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support