chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
PT150PSIG-1105-U3-MP11 | TURCK - Your Global Automation Partner
Pressure Transmitter
PT150PSIG-1105-U3-MP11
Order ID no. 100006157
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
Analog output voltage
Design
Without display
Process connection
7/16″-20 UNF male thread
Electrical connection
Connector
Connector type
Metri Pack 150 P2S series
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Media temperature min. (°C)
-40
Media temperature max. (°C)
125
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
100
Operating voltage
DC
Electrical output
Voltage output (3-wire)
Pressure type
Relative pressure
Material pressure transducer
Ceramic Al₂O₃
Pressure range
0…10.34 bar
Key Features
Electrical output
Voltage output (3-wire)
Process connection
7/16″-20 UNF male thread
Pressure range
0…10.34 bar
In Stock
List Price
SEK 1,663.00
home
Turck-Shop
Sensors
Pressure Sensors
PT150PSIG-1105-U3-MP11
Item Total
SEK 1,663.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support