chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PT0.25R-1501-I2-H1141/D840 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pressure Transmitter
PT0.25R-1501-I2-H1141/D840
Order ID no. 100004261
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
85
Design
Without display
Electrical connection
Connector
Operating voltage
DC
Housing material
Stainless-steel/Plastic
Connector type
M12 × 1
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Approvals
cULus
Process connection
G 1/4” female thread (front sealing)
Media temperature min. (°C)
-15
Media temperature max. (°C)
85
Pressure type
Relative pressure
Electrical output
Current output (2-wire)
Material pressure transducer
Ceramic Al₂O₃
Pressure range
0…0.25 bar
Key Features
Electrical output
Current output (2-wire)
Process connection
G 1/4” female thread (front sealing)
Pressure range
0…0.25 bar
In Stock
Price Group
D2
List Price
SEK 3,045.00
home
Turck-Shop
Sensors
Pressure Sensors
PT0.25R-1501-I2-H1141/D840
Item Total
SEK 3,045.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support