chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PT0.2V-1013-U1-WM0.5 | TURCK - Your Global Automation Partner
Pressure Transmitter
PT0.2V-1013-U1-WM0.5
Order ID no. 100003687
home
Home
Loading...
Technical Data
Protection class
IP65
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
85
Design
Without display
Electrical connection
Stranded wires
Operating voltage
DC
Output function
Analog output voltage
Housing material
Stainless-steel/Plastic
Connector type
Open end
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Approvals
cULus
Process connection
G1/8″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
Media temperature min. (°C)
-40
Media temperature max. (°C)
125
Pressure type
Relative pressure
Electrical output
Voltage output (3-wire)
Material pressure transducer
Ceramic Al₂O₃
Pressure range
-0.2…0.2 bar
Key Features
Electrical output
Voltage output (3-wire)
Process connection
G1/8″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
Pressure range
-0.2…0.2 bar
In Stock
Price Group
J1
List Price
SEK 1,572.00
home
Turck-Shop
Sensors
Pressure Sensors
PT0.2V-1013-U1-WM0.5
Item Total
SEK 1,572.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support