chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Pressure Transmitter
PT25R-1041-U1-H1141/X
Order ID no. 100002685
In Stock
Group
J1
List Price
SEK 1,572.00
Item Total
SEK 1,572.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Sensors
Pressure Sensors
PT25R-1041-U1-H1141/X
Technical Data
Protection class
IP67
Output function
Analog output voltage
Approvals
cULus
Design
Without display
Process connection
M10 × 1 DIN 3852-E (rear sealing)
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Media temperature min. (°C)
-40
Media temperature max. (°C)
125
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
85
Operating voltage
DC
Electrical output
Voltage output (3-wire)
Pressure type
Relative pressure
Material pressure transducer
Ceramic Al₂O₃
Pressure range
0…25 bar
Key Features
Electrical output
Voltage output (3-wire)
Process connection
M10 × 1 DIN 3852-E (rear sealing)
Pressure range
0…25 bar