chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PT1.5V-1003-I2-H1143 | TURCK - Your Global Automation Partner
Pressure Transmitter
PT1.5V-1003-I2-H1143
Order ID no. 100002050
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
85
Design
Without display
Electrical connection
Connector
Operating voltage
DC
Output function
Analog output current
Housing material
Stainless-steel/Plastic
Connector type
M12 × 1
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Approvals
cULus
Process connection
1/4″ NPT-18 male thread
Media temperature min. (°C)
-40
Media temperature max. (°C)
125
Pressure type
Relative pressure
Electrical output
Current output (2-wire)
Material pressure transducer
Ceramic Al₂O₃
Pressure range
-1…1.5 bar
Key Features
Electrical output
Current output (2-wire)
Process connection
1/4″ NPT-18 male thread
Pressure range
-1…1.5 bar
home
Turck-Shop
Sensors
Pressure Sensors
PT1.5V-1003-I2-H1143
In Stock
Price Group
J1
List Price
SEK 1,572.00
Item Total
SEK 1,572.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support