chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PS310-1V-04-2UPN8-H1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pressure Sensor
PS310-1V-04-2UPN8-H1141
Order ID no. 100001649
home
Home
Loading...
Technical Data
Protection class
IP66, IP67, IP69K
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
80
Design
With display
Electrical connection
Connector
Switching element function
NO/NC
Output function
PNP/NPN
Housing material
Stainless-steel/Plastic
Communication protocol
IO-Link
Connector type
M12 × 1
Housing quality
1.4404 (AISI 316L)/Grilamid TR90 UV
Approvals
cULus
Process connection
G 1/4'' male thread
Media temperature min. (°C)
-30
Media temperature max. (°C)
80
Pressure type
Relative pressure
Electrical output
2 × switching output, IO-Link
Pressure range
-1…1 bar
Key Features
Communication protocol
IO-Link
Electrical output
2 × switching output, IO-Link
Process connection
G 1/4'' male thread
Pressure range
-1…1 bar
In Stock
Price Group
G1
List Price
SEK 4,191.00
home
Turck-Shop
Sensors
Pressure Sensors
PS310-1V-04-2UPN8-H1141
Item Total
SEK 4,191.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support