chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
Q76E-VP-ZLVC-2M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
Q76E-VP-ZLVC-2M
Order ID no. 3808857
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Switching element function
Complementary contact
Output function
PNP
Cable length (m)
2
Approvals
CE, cULus
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
PC, PBT
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
60
Max. range (mm)
4000
Function
Retroreflective Sensor
Optical resolution (mm)
19
Light type
Red
Construction size
45.3 x 20.5 x 79.3 mm
Key Features
Light type
Red
Function
Retroreflective Sensor
Output function
PNP
Max. range (mm)
4000
home
Turck-Shop
Sensors
Photoelectric Sensors
Q76E-VP-ZLVC-2M
In Stock
List Price
SEK 3,085.00
Item Total
SEK 3,085.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support