chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
QS18EK6RVQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
QS18EK6RVQ
Order ID no. 3807898
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO/NC
Output function
PNP/NPN
Cable length (m)
0.15
Design
Rectangular
Communication protocol
IO-Link
Electrical connection
Cable with connector
Connector type
M8 × 1
Housing material
Plastic
Housing quality
ABS
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Max. range (mm)
20000
Function
Opposed mode sensor
Construction size
31 x 15 x 35 mm
Key Features
Function
Opposed mode sensor
Output function
PNP/NPN
Max. range (mm)
20000
In Stock
Price Group
F3
List Price
SEK 1,410.00
home
Turck-Shop
Sensors
Photoelectric Sensors
QS18EK6RVQ
Item Total
SEK 1,410.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support