chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
Q20PDVSQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
Q20PDVSQ
Order ID no. 3806864
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
Complementary contact
Output function
PNP
Cable length (m)
0.15
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M8 × 1
Housing material
Plastic
Housing quality
ABS
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
60
Max. range (mm)
250
Function
Diffuse mode sensor
Light type
Red
Construction size
20 x 12 x 32 mm
Key Features
Light type
Red
Function
Diffuse mode sensor
Output function
PNP
Max. range (mm)
250
In Stock
List Price
SEK 1,248.00
home
Turck-Shop
Sensors
Photoelectric Sensors
Q20PDVSQ
Item Total
SEK 1,248.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support