chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
QCM50-K1D40-Q8-4 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
QCM50-K1D40-Q8-4
Order ID no. 3806618
home
Home
Loading...
Technical Data
Protection class
IP67, IP69K
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
55
Design
Rectangular
Electrical connection
Connector
Switching element function
NO contact
Output function
PNP/NPN
Housing material
Metal
Function
Inspection sensor
Communication protocol
IO-Link
Connector type
M12 × 1
Housing quality
Die-cast zinc/chrome-plated
Approvals
CE, cULus
Construction size
50 x 25 x 50.5 mm
Max. range (mm)
60
Light type
White
Key Features
Light type
White
Function
Inspection sensor
Output function
PNP/NPN
Max. range (mm)
60
In Stock
Price Group
F3
List Price
SEK 10,608.00
home
Turck-Shop
Sensors
Photoelectric Sensors
QCM50-K1D40-Q8-4
Item Total
SEK 10,608.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support