chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
VS8APFF50 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
VS8APFF50
Order ID no. 3803478
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP
Cable length (m)
2
Approvals
CE, cULus
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
PUR
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
60
Max. range (mm)
50
Function
Proximity switch
Light type
Red
Construction size
14.6 x 8 x 25.7 mm
Key Features
Light type
Red
Function
Proximity switch
Output function
PNP
Max. range (mm)
50
In Stock
Price Group
D1
List Price
SEK 2,057.00
home
Turck-Shop
Sensors
Photoelectric Sensors
VS8APFF50
Item Total
SEK 2,057.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support