chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
T18-2VNFF75-Q8 | TURCK - Your Global Automation Partner
Photoelectric Sensor
T18-2VNFF75-Q8
Order ID no. 3802661
home
Home
Loading...
Technical Data
Protection class
IP67, IP68, IP69
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Design
Tube
Electrical connection
Connector
Switching element function
Complementary contact
Output function
NPN
Housing material
Plastic
Function
Proximity switch
Connector type
M12 × 1
Housing quality
Thermoplastic material
Construction size
M18 x 1
Light type
IR
Key Features
Light type
IR
Function
Proximity switch
Output function
NPN
In Stock
Price Group
F3
List Price
SEK 1,466.00
home
Turck-Shop
Sensors
Photoelectric Sensors
T18-2VNFF75-Q8
Item Total
SEK 1,466.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support