chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
M12APRQPMA20 | TURCK - Your Global Automation Partner
Photoelectric Sensor
M12APRQPMA20
Order ID no. 3095633
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
Complementary contact
Output function
PNP
Cable length (m)
0.15
Design
Threaded barrel
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
CuZn
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
60
Max. range (mm)
5000
Function
Opposed mode sensor
Construction size
M12 x 1
Key Features
Function
Opposed mode sensor
Output function
PNP
Max. range (mm)
5000
In Stock
List Price
SEK 1,619.00
home
Turck-Shop
Sensors
Photoelectric Sensors
M12APRQPMA20
Item Total
SEK 1,619.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support