chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
Q26PLUMQ5 | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q26PLUMQ5
Order ID no. 3095143
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-10
Ambient temperature max. (°C)
55
Design
Rectangular
Electrical connection
Cable with connector
Switching element function
NO contact
Output function
PNP
Housing material
Plastic
Function
Inspection sensor
Cable length (m)
0.15
Connector type
M12 × 1
Housing quality
Thermoplastic material
Construction size
25 x 14 x 42 mm
Max. range (mm)
30
Light type
UV
Key Features
Light type
UV
Function
Inspection sensor
Output function
PNP
Max. range (mm)
30
home
Turck-Shop
Sensors
Photoelectric Sensors
Q26PLUMQ5
In Stock
Price Group
D1
List Price
SEK 6,094.00
Item Total
SEK 6,094.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support