chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
LTF12UC2LDQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
LTF12UC2LDQ
Order ID no. 3094853
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
55
Design
Rectangular
Electrical connection
Connector
Switching element function
NO contact
Output function
PNP/NPN
Housing material
Metal
Function
Proximity switch
Connector type
M12 × 1
Housing quality
Zinc Alloy Die-Cast
Construction size
77 x 26 x 56 mm
Max. range (mm)
12000
Light type
Red
Optical resolution (mm)
3
Key Features
Light type
Red
Function
Proximity switch
Output function
PNP/NPN
Max. range (mm)
12000
In Stock
Price Group
F3
List Price
SEK 8,664.00
home
Turck-Shop
Sensors
Photoelectric Sensors
LTF12UC2LDQ
Item Total
SEK 8,664.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support