chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
DF-G3-PD-Q5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
DF-G3-PD-Q5
Order ID no. 3087589
home
Home
Loading...
Technical Data
Protection class
IP50
Switching element function
2 x NO contact
Output function
PNP
Cable length (m)
0.15
Design
Rectangular
Medium
liquids, Bulk goods
Detection type
contactless, medium contact
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-10
Ambient temperature max. (°C)
55
Measuring principle
Optical
Function
Fiber optic sensor
Light type
Red
Construction size
79.3 x 10 x 33 mm
Key Features
Light type
Red
Function
Fiber optic sensor
Output function
PNP
home
Turck-Shop
Sensors
Photoelectric Sensors
DF-G3-PD-Q5
In Stock
List Price
SEK 3,078.00
Item Total
SEK 3,078.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support