chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
DF-G1-PR-Q7
Order ID no. 3086290
In Stock
Group
F3
List Price
SEK 3,181.00
Item Total
SEK 3,181.00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Photoelectric Sensors
DF-G1-PR-Q7
Technical Data
Protection class
IP50
Switching element function
NO/NC
Output function
PNP
Design
Rectangular
Electrical connection
Connector
Connector type
M8 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-10
Ambient temperature max. (°C)
55
Function
Fiber optic sensor
Construction size
79.3 x 10 x 33 mm
Key Features
Function
Fiber optic sensor
Output function
PNP
Contact Support