chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
Q20PRL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
Q20PRL
Order ID no. 3078272
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
Complementary contact
Output function
PNP
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
60
Max. range (mm)
20000
Function
Opposed mode sensor
Construction size
20 x 12 x 32 mm
Key Features
Function
Opposed mode sensor
Output function
PNP
Max. range (mm)
20000
In Stock
Price Group
F3
List Price
SEK 952.00
home
Turck-Shop
Sensors
Photoelectric Sensors
Q20PRL
Item Total
SEK 952.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support