chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
M12NDQ5 | TURCK - Your Global Automation Partner
Photoelectric Sensor
M12NDQ5
Order ID no. 3078237
home
Home
Loading...
Technical Data
Protection class
IP67, IP68
Switching element function
Complementary contact
Output function
NPN
Cable length (m)
0.15
Design
Tube
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
Nickel-plated brass
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
60
Max. range (mm)
400
Function
Proximity switch
Light type
Red
Construction size
M12 x 1
Key Features
Light type
Red
Function
Proximity switch
Output function
NPN
Max. range (mm)
400
In Stock
List Price
SEK 1,427.00
home
Turck-Shop
Sensors
Photoelectric Sensors
M12NDQ5
Item Total
SEK 1,427.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support