chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
M12NFF75 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
M12NFF75
Order ID no. 3078230
home
Home
Loading...
Technical Data
Protection class
IP67, IP68
Switching element function
Complementary contact
Output function
NPN
Cable length (m)
2
Design
Tube
Electrical connection
Cable
Housing material
Metal
Housing quality
Nickel-plated brass
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
60
Max. range (mm)
75
Function
Proximity switch
Light type
Red
Construction size
M12 x 1
Key Features
Light type
Red
Function
Proximity switch
Output function
NPN
Max. range (mm)
75
In Stock
List Price
SEK 1,694.00
home
Turck-Shop
Sensors
Photoelectric Sensors
M12NFF75
Item Total
SEK 1,694.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support