chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
DS18VN6LPQ5 | TURCK - Your Global Automation Partner
Photoelectric Sensor
DS18VN6LPQ5
Order ID no. 3078110
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Design
Rectangular with thread
Electrical connection
Cable with connector
Switching element function
NO/NC
Output function
NPN
Housing material
Plastic
Function
Retroreflective Sensor
Cable length (m)
0.15
Connector type
M12 × 1
Housing quality
Thermoplastic material
Construction size
31.1 x 15 x 47.9 mm
Max. range (mm)
3500
Key Features
Function
Retroreflective Sensor
Output function
NPN
Max. range (mm)
3500
In Stock
Price Group
F3
List Price
SEK 1,280.00
home
Turck-Shop
Sensors
Photoelectric Sensors
DS18VN6LPQ5
Item Total
SEK 1,280.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support