chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
Q20E | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
Q20E
Order ID no. 3077781
home
Home
Loading...
Technical Data
Protection class
IP67
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
60
Max. range (mm)
12000
Function
Opposed mode sensor
Light type
Red
Construction size
20 x 12 x 32 mm
Key Features
Light type
Red
Function
Opposed mode sensor
Max. range (mm)
12000
home
Turck-Shop
Sensors
Photoelectric Sensors
Q20E
In Stock
Price Group
F3
List Price
SEK 684.00
Item Total
SEK 684.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support