chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
Q20PFF50Q7 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
Q20PFF50Q7
Order ID no. 3077770
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
Complementary contact
Output function
PNP
Design
Rectangular
Electrical connection
Connector
Connector type
M8 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
60
Max. range (mm)
50
Function
Proximity switch
Light type
Red
Construction size
20 x 12 x 42 mm
Key Features
Light type
Red
Function
Proximity switch
Output function
PNP
Max. range (mm)
50
In Stock
Price Group
F3
List Price
SEK 1,240.00
home
Turck-Shop
Sensors
Photoelectric Sensors
Q20PFF50Q7
Item Total
SEK 1,240.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support