chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
Q12RP6LPQ3 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
Q12RP6LPQ3
Order ID no. 3077114
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
55
Design
Rectangular
Electrical connection
Cable with connector
Switching element function
NO contact
Output function
PNP
Housing material
Plastic
Function
Retroreflective Sensor
Cable length (m)
0.15
Connector type
M8 × 1
Housing quality
Thermoplastic material
Construction size
12.4 x 8 x 26.6 mm
Max. range (mm)
1000
Light type
Red polarized
Key Features
Light type
Red polarized
Function
Retroreflective Sensor
Output function
PNP
Max. range (mm)
1000
home
Turck-Shop
Sensors
Photoelectric Sensors
Q12RP6LPQ3
In Stock
Price Group
F3
List Price
SEK 1,749.00
Item Total
SEK 1,749.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support