chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
Q12RP6FF50Q3 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
Q12RP6FF50Q3
Order ID no. 3077106
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP
Cable length (m)
0.15
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M8 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
55
Max. range (mm)
50
Function
Proximity switch
Light type
Red
Construction size
12.4 x 8 x 26.6 mm
Key Features
Light type
Red
Function
Proximity switch
Output function
PNP
Max. range (mm)
50
home
Turck-Shop
Sensors
Photoelectric Sensors
Q12RP6FF50Q3
In Stock
List Price
SEK 1,432.00
Item Total
SEK 1,432.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support