chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
DS18VN6LP | TURCK - Your Global Automation Partner
Photoelectric Sensor
DS18VN6LP
Order ID no. 3076548
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO/NC
Output function
NPN
Cable length (m)
2
Design
Rectangular with thread
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Max. range (mm)
3500
Function
Retroreflective Sensor
Construction size
31.1 x 15 x 47.9 mm
Key Features
Function
Retroreflective Sensor
Output function
NPN
Max. range (mm)
3500
home
Turck-Shop
Sensors
Photoelectric Sensors
DS18VN6LP
In Stock
List Price
SEK 1,101.00
Item Total
SEK 1,101.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support